Active
Automotive ultrafast rectifier 200V, dual 3A
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
The STTH602CSFY has been developed for applications requiring an optimized VF and reverse recovery characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or lighting applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.28 | 2% |
| 10-99 | $0.80 | 36% |
| 100-499 | $0.53 | 58% |
| 500 | $0.41 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
The STTH602CSFY has been developed for applications requiring an optimized VF and reverse recovery characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or lighting applications.
|