STTH60400SA1

STTH60400SA1

STTH60400SAG Active

Aerospace 60A - 400V fast recovery rectifier
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeDefense
Package NameSMD1
Key Features
  • Very small conduction losses
  • Negligible switching losses
  • High surge current capability
  • Hermetic package
  • TID and SEE tested
  • Package mass: 2.3 g
  • ESCC qualified : 5103/032

The STTH60400HR is a single monolithic rectifier assembled in an SMD1 hermetic package and tested in total dose at high dose rate and in single event effect to be used in Rad-Hard applications.


The ESCC Detail Specification for this device is available from the European Space Agency web site. ST guarantees full compliance of qualified parts with the ESCC detailed specification.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales