Active
600 V, 60 A Turbo 2 Soft Ultrafast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH60RQ06 has been developed for applications requiring a high-voltage (HV) capability such as in secondary rectification in HV LLC full bridge topology or in high voltage boost function.It is ideal for switching power supplies and industrial applications, as rectification function, or even...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.29 | 2% |
| 10-99 | $2.96 | 43% |
| 100-500 | $2.45 | 53% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH60RQ06 has been developed for applications requiring a high-voltage (HV) capability such as in secondary rectification in HV LLC full bridge topology or in high voltage boost function.It is ideal for switching power supplies and industrial applications, as rectification function, or even...
Read More
|