Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Automotive 600 V, 60 A Soft Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO-247 |
The STTH60RQ06-Y has been developed for applications requiring a high-voltage secondary rectification for LLC full bridge topology.
Also it is ideal for switching power supplies, industrial and automotive applications, as rectification, freewheeling and clamping diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.90 | 2% |
| 10-99 | $2.87 | 40% |
| 100-500 | $2.34 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO-247 |
The STTH60RQ06-Y has been developed for applications requiring a high-voltage secondary rectification for LLC full bridge topology.
Also it is ideal for switching power supplies, industrial and automotive applications, as rectification, freewheeling and clamping diode.
|