Active
1200 V, 75 A Ultrafast Boost Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH75S12 is developed using ST’s Turbo 2 1200 V technology. It is well-suited as a boost diode, especially for use in UPS.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.75 | 0% |
| 10-99 | $2.23 | 53% |
| 100-500 | $2.09 | 56% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH75S12 is developed using ST’s Turbo 2 1200 V technology. It is well-suited as a boost diode, especially for use in UPS.
|