Active
Ultrafast recovery diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.76 | 1% |
| 10-99 | $0.52 | 31% |
| 100-499 | $0.41 | 46% |
| 500 | $0.31 | 58% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|