Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Ultrafast recovery diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.47 | 2% |
| 10-99 | $0.69 | 52% |
| 100-499 | $0.61 | 57% |
| 500 | $0.48 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|