🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Ultrafast recovery diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAC |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.85 | 0% |
| 10-99 | $0.45 | 47% |
| 100-499 | $0.40 | 53% |
| 500 | $0.37 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAC |
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More
|