Active
Automotive 200 V, 8 A PSMC Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSMC-3L-EP |
The STTH802SFY ultrafast recovery diode has been designed for automotive applications.
Packaged in PSMC (TO-277A), this device provides a high level of performance in a compact and flat package which can withstand high operating junction temperature.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.46 | 0% |
| 10-99 | $0.35 | 25% |
| 100-499 | $0.32 | 31% |
| 500 | $0.27 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSMC-3L-EP |
The STTH802SFY ultrafast recovery diode has been designed for automotive applications.
Packaged in PSMC (TO-277A), this device provides a high level of performance in a compact and flat package which can withstand high operating junction temperature.
|