📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STTH806DIRG

STTH806DIRG

STTH806D

NRND

600 V, 8 A Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$2.340%
10 - 99$2.1110%
100 - 499$1.7028%
500$1.3941%
Contact Sales
In stock
$2.34
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The STTH806 uses ST Turbo2 600 V technology. This device is specially suited for use in switching power supplies, and industrial applications.

Key features
  • Ultrafast switching
  • Low thermal resistance
  • Low reverse current
  • Insulated package TO-220AC Ins\t\t Insulated voltage: 2500 VRMS Typical package capacitance: 7 pF\t\t
  • Reduces conduction and switching losses