STTH810G-TR

STTH810G-TR

Active

STTH810D

Ultrafast recovery - high voltage diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated packages:\t\t TO-220Ins\t\t Electrical insulation = 2500 VRMSCapacitance = 7 pF\t\t TO-220FPAC Electrical insulation = 2500 VRMSCapacitance = 12 pF\t\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability
In stock
Quantity $ per unit Savings
1-9$1.290%
10-500$0.4069%
Contact sales
$1.29
$1.29
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated packages:\t\t TO-220Ins\t\t Electrical insulation = 2500 VRMSCapacitance = 7 pF\t\t TO-220FPAC Electrical insulation = 2500 VRMSCapacitance = 12 pF\t\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability