🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

STTH8L06G-TR

STTH8L06G-TR

Active

STTH8L06FP

600 V, 8 A Low Drop Ultrafast Diode

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAC

The STTH8L06, which is using ST Turbo2 600 V technology, is specially suited as boost diode in discontinuous or critical mode power factor corrections.


The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.

Key features
  • Ultrafast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching and conduction losses
  • Package insulation voltage:
    • TO-220AC Ins: 2500 V rms
    • TO-220FPAC: 2000 V DC
In stock
Quantity $ per unit Savings
1-9$0.660%
10-24$0.635%
25-500$0.3843%
Contact sales
$0.66
$0.66
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAC

The STTH8L06, which is using ST Turbo2 600 V technology, is specially suited as boost diode in discontinuous or critical mode power factor corrections.


The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.

Key features
  • Ultrafast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching and conduction losses
  • Package insulation voltage:
    • TO-220AC Ins: 2500 V rms
    • TO-220FPAC: 2000 V DC