NRND

STTH8R03D

300 V, 8 A High Efficiency Ultrafast Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The TURBOSWITCH \R\ is an ultra high performance diode.


This TURBOSWITCH family, which drastically cuts losses in associated MOSFET when run at high dIF/dt, is suited for HF OFF-Line SMPS and DC/DC converters.

Key features
  • Designed for high frequency applications.
  • Allows size decrease of snubbers and heatsinks.
  • Hyperfast recovery competes with GaAs devices.
In stock
Quantity $ per unit Savings
1-9$1.560%
10-99$1.4010%
100-499$1.1328%
500$0.9241%
Contact sales
$1.56
$1.56
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The TURBOSWITCH \R\ is an ultra high performance diode.


This TURBOSWITCH family, which drastically cuts losses in associated MOSFET when run at high dIF/dt, is suited for HF OFF-Line SMPS and DC/DC converters.

Key features
  • Designed for high frequency applications.
  • Allows size decrease of snubbers and heatsinks.
  • Hyperfast recovery competes with GaAs devices.