Active
Ultrafast recovery diodes
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
This device uses ST's new 400 V planar Pt doping technology. It is specially suited for switching mode base drive and transistor circuits.Packaged in through-the-hole and surface mount packages, this device is intended for use in low voltage, high frequency inverters, freewheeling and polarity...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.26 | 0% |
| 10-99 | $0.84 | 33% |
| 100-499 | $0.69 | 45% |
| 500 | $0.54 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
This device uses ST's new 400 V planar Pt doping technology. It is specially suited for switching mode base drive and transistor circuits.Packaged in through-the-hole and surface mount packages, this device is intended for use in low voltage, high frequency inverters, freewheeling and polarity...
Read More
|