Active
Automotive 600 V, 8 A Turbo 2 Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH8R06, which uses ST Turbo 2 600 V technology, is specially suited as a boost diode in continuous mode power factor correction and hard switching conditions. This device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.30 | 2% |
| 10-99 | $1.48 | 34% |
| 100-499 | $1.00 | 56% |
| 500 | $0.80 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH8R06, which uses ST Turbo 2 600 V technology, is specially suited as a boost diode in continuous mode power factor correction and hard switching conditions. This device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|