Active
1200 V, 8 A Ultrafast Boost Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AC |
The STTH8S12 is developed using ST’s Turbo 2 1200 V technology. It is well-suited as a boost diode, especially for use in UPS.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.14 | 0% |
10-24 | $0.94 | 18% |
25-99 | $0.62 | 46% |
100-499 | $0.61 | 47% |
500 | $0.48 | 58% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AC |
The STTH8S12 is developed using ST’s Turbo 2 1200 V technology. It is well-suited as a boost diode, especially for use in UPS.
|