NRND
600 V tandem High Density Extrafast Boost Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC Ins |
This device is part of ST's second generation of 600 V tandem diodes. It has ultralow switching-losses with a minimized QRR that makes it perfect for use in circuits working in hard-switching mode. In particular the VF / QRR trade-off positions this device between standard ultrafast diodes and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.96 | 0% |
| 10-499 | $0.96 | 0% |
| 500 | $0.90 | 6% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC Ins |
This device is part of ST's second generation of 600 V tandem diodes. It has ultralow switching-losses with a minimized QRR that makes it perfect for use in circuits working in hard-switching mode. In particular the VF / QRR trade-off positions this device between standard ultrafast diodes and...
Read More
|