📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STU13NM60N

NRND

N-channel 600 V, 280 mOhm typ., 11 A MDmesh II Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 9$2.610%
10 - 99$2.3311%
100 - 499$1.8728%
500$1.5441%
Contact Sales
In stock
$2.61
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for the most demanding high-efficiency converters.

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance