📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STU5N60M2

Active

N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in IPAK package

Quantity $ per Unit Savings
1 - 9$1.380%
10 - 99$1.2410%
100 - 499$0.9630%
500$0.8042%
Contact Sales
In stock
$1.38
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

These devices are N-channel Power MOSFETs developed using the MDmesh™ M2 technology. Thanks to their strip layout and improved vertical structure, these devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high-efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected