📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

STU5N80K5

Active

N-channel 800 V, 1.50 Ohm typ., 4 A MDmesh K5 Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 99$2.100%
100 - 499$1.5626%
500$1.2839%
Contact Sales
In stock
$2.10
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

This very high voltage N-channel Power MOSFET is designed using MDmesh™ K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.

Key features
  • Industry’s lowest RDS(on) x area
  • Industry’s best FoM (figure of merit)
  • Ultra-low gate charge
  • 100% avalanche tested
  • Zener-protected