Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STU5N95K5

Active

N-channel 950 V, 2 Ohm typ., 3.5 A MDmesh K5 Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 500$1.920%
Contact Sales
Out of stock
$1.92
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK

These very high voltage N-channel Power MOSFETs are designed using MDmesh™ K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.

Key features
  • Industry’s lowest RDS(on) x area
  • Industry’s best FoM (figure of merit)
  • Ultra-low gate charge
  • 100% avalanche tested
  • Zener-protected