STU6N60DM2

Active

N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 500$1.530%
Contact Sales
Out of stock
$1.53
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

This high-voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

Key features
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected