Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STU70R1K3S

Active

N-channel 700 V, 1.3 Ohm typ., 5 A Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 9$0.6117%
10 - 24$0.5228%
25 - 99$0.4933%
100 - 499$0.3650%
500$0.2861%
Contact Sales
Out of stock
Special Price $0.61 Regular Price $0.73
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK

This device is an high voltage N-channel Power MOSFET. This product offers improved on-resistance, low gate charge, high dv/dt capability and excellent avalanche characteristics.

Key features
  • Reduced switching losses
  • Lower RDS(on) per area vs previous generation
  • Low gate input resistance
  • 100% avalanche tested
  • Zener-protected