STU7LNM60N Active

N-channel 600 V, 0.89 Ohm, 4.5 A MDmesh II Power MOSFET in an IPAK package
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK
Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance