STU7N60DM2

Active

N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in an IPAK package

Quantity $ per Unit Savings
1 - 9$1.490%
10 - 99$1.3410%
100 - 499$1.0530%
500$0.8642%
Contact Sales
In stock
$1.49
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK
Key features
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected