NRND
N-channel 650 V, 0.98 Ohm typ., 5 A MDmesh M2 Power MOSFET in a IPAK package
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | IPAK |
These devices are N-channel Power MOSFETs developed using the MDmesh™ M2 technology. Thanks to the strip layout associated with an improved vertical structure, the device exhibits both low on-resistance and optimized switching characteristics. It is therefore suitable for the most demanding high...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.61 | 2% |
10-24 | $1.24 | 22% |
25-99 | $0.82 | 48% |
100-249 | $0.73 | 54% |
250-499 | $0.73 | 54% |
500 | $0.68 | 57% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | IPAK |
These devices are N-channel Power MOSFETs developed using the MDmesh™ M2 technology. Thanks to the strip layout associated with an improved vertical structure, the device exhibits both low on-resistance and optimized switching characteristics. It is therefore suitable for the most demanding high...
Read More
|