STU9HN65M2 NRND

N-channel 650 V, 0.71 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in IPAK package
Quantity $ per Unit Savings
1 - 9$1.080%
10 - 99$0.9215%
100 - 499$0.6936%
500$0.5846%
Contact Sales
In stock:
$1.08
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK
Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected