Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

STUSB1600AQTR

STUSB1600AQTR

Active

STUSB1600ASQTR

USB Type-C controller (with short-to-VBUS protection)

Supply Voltage Min Volt3.0
Supply Voltage Max Volt22.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-24L

The STUSB1600 is an IC controller, fully compliant with the USB Type-C cable and connector specification (rev. 1.2), which addresses 5 V USB Type-C port management both on the host and/or device side. It is designed for a broad range of applications and can handle the following USB Type-C...
Read More

Key features
  • Type-C attach and cable orientation detection
  • Power role support: source / sink / DRP
  • Configurable start-up profiles
  • Integrated power switch for VCONN supply:
    • Programmable current limit up to 600 mA
    • Overcurrent, overvoltage and thermal protections
    • Undervoltage lockout
  • I2C interface and interrupt (optional connection to MCU)
  • Integrated VBUS voltage monitoring
  • Integrated VBUS and VCONN discharge path
  • Short-to-VBUS protection on CC pins (22 V) and VBUS pins (28 V)
  • Dead-battery mode support
  • Accessory mode support
  • High and/or low voltage power supply:
    • VSYS = [3.0 V; 5.5 V]
    • VDD = [4.1 V; 22 V]
  • ESD: 4 kV HBM - 1.5 kV CDM
  • Temperature range: -40 °C up to 105 °C
  • Certification test ID: 1000100
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt3.0
Supply Voltage Max Volt22.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-24L

The STUSB1600 is an IC controller, fully compliant with the USB Type-C cable and connector specification (rev. 1.2), which addresses 5 V USB Type-C port management both on the host and/or device side. It is designed for a broad range of applications and can handle the following USB Type-C...
Read More

Key features
  • Type-C attach and cable orientation detection
  • Power role support: source / sink / DRP
  • Configurable start-up profiles
  • Integrated power switch for VCONN supply:
    • Programmable current limit up to 600 mA
    • Overcurrent, overvoltage and thermal protections
    • Undervoltage lockout
  • I2C interface and interrupt (optional connection to MCU)
  • Integrated VBUS voltage monitoring
  • Integrated VBUS and VCONN discharge path
  • Short-to-VBUS protection on CC pins (22 V) and VBUS pins (28 V)
  • Dead-battery mode support
  • Accessory mode support
  • High and/or low voltage power supply:
    • VSYS = [3.0 V; 5.5 V]
    • VDD = [4.1 V; 22 V]
  • ESD: 4 kV HBM - 1.5 kV CDM
  • Temperature range: -40 °C up to 105 °C
  • Certification test ID: 1000100