NRND
USB Type-C controller (with Tx/Rx line driver and BMC)
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-24L |
The STUSB1602 is a generic IC, in a 20 V technology it addresses a USB Type-C™ port management both for source, sink and dual role devices, with or without USB data. It is designed for a broad range of applications and can handle the following USB Type-C functions: attach detection, plug...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.19 | 0% |
| 10-24 | $1.63 | 26% |
| 25-99 | $1.48 | 32% |
| 100-249 | $1.33 | 39% |
| 250-499 | $1.25 | 43% |
| 500 | $1.21 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-24L |
The STUSB1602 is a generic IC, in a 20 V technology it addresses a USB Type-C™ port management both for source, sink and dual role devices, with or without USB data. It is designed for a broad range of applications and can handle the following USB Type-C functions: attach detection, plug...
Read More
|