STUSB1602AQTR

STUSB1602AQTR

STUSB1602QTR NRND

USB Type-C controller (with Tx/Rx line driver and BMC)
Supply Voltage Min Volt3.0
Supply Voltage Max Volt22.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameQFN-24L
Key Features
  • Application examples including full software frameworks and associated vendor info file (.VIF)
    • source, sink, dual role port
    • source, sink, dual role port with support of vendor define message and other PD3.0 optional messages

The STSW-STUSB010 is an STUSB1602 software library to be used in association with P-NUCLEO-USB002 evaluation kit.


The library includes ready-to-use software frameworks for fast prototyping of most common application scenario such as: basic source, sink and DRP but also more complex use cases, which include optional features of PD3.0, for example VDM, extended messages.

In stock:
$2.67
Range Unit Price Savings
1 - 9$2.670%
10 - 99$2.2615%
100 - 499$1.8132%
500$1.5941%
Contact Sales