Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Standalone USB PD controller for power sinking devices
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 23.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
STUSB4531 addresses USB Type-C® sink devices. Based on default PDO configuration stored in an internal non-volatile memory, STUSB4531 implements proprietary algorithms to negotiate a power delivery contract with a source without any software support (autorun mode), making it the ideal device for...
Read More
|
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 23.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
STUSB4531 addresses USB Type-C® sink devices. Based on default PDO configuration stored in an internal non-volatile memory, STUSB4531 implements proprietary algorithms to negotiate a power delivery contract with a source without any software support (autorun mode), making it the ideal device for...
Read More
|