Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Standalone USB PD controller for power sinking devices
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 23.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-16L |
STUSB4531 addresses USB Type-C® sink devices. Based on default PDO configuration stored in an internal non-volatile memory, STUSB4531 implements proprietary algorithms to negotiate a power delivery contract with a source without any software support (autorun mode), making it the ideal device for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.08 | 2% |
| 10-24 | $2.31 | 24% |
| 25-99 | $2.12 | 30% |
| 100-249 | $1.90 | 37% |
| 250-499 | $1.80 | 40% |
| 500 | $1.74 | 42% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 23.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-16L |
STUSB4531 addresses USB Type-C® sink devices. Based on default PDO configuration stored in an internal non-volatile memory, STUSB4531 implements proprietary algorithms to negotiate a power delivery contract with a source without any software support (autorun mode), making it the ideal device for...
Read More
|