NRND
Stand-alone USB PD controller (with short-to-VBUS protection)
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | VFQFPN 4X4X1 24L WF |
The STUSB4700 is a new family of USB power delivery controllers communicating over Type-C™ configuration channel pin (CC) to negotiate a given amount of power to be sourced to an inquiring consumer device.The STUSB4700 addresses provider/DFP devices such as notebooks, tablets and AC adapters. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.17 | 0% |
| 10-24 | $1.82 | 16% |
| 25-99 | $1.74 | 20% |
| 100-249 | $1.63 | 25% |
| 250-499 | $1.57 | 28% |
| 500 | $1.53 | 30% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | VFQFPN 4X4X1 24L WF |
The STUSB4700 is a new family of USB power delivery controllers communicating over Type-C™ configuration channel pin (CC) to negotiate a given amount of power to be sourced to an inquiring consumer device.The STUSB4700 addresses provider/DFP devices such as notebooks, tablets and AC adapters. The...
Read More
|