📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
Stand-alone USB PD controller (with short-to-VBUS protection)
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 22.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-24L |
The STUSB4710 is a new family of USB power delivery controllers communicating over Type-C™ configuration channel pins (CC) to negotiate a given amount of power to be sourced to an inquiring consumer device.The STUSB4710 addresses provider/DFP devices such as notebooks, tablets and AC adapters....
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.75 | 0% |
10-24 | $2.47 | 10% |
25-99 | $2.34 | 15% |
100-249 | $2.03 | 26% |
250-499 | $1.92 | 30% |
500 | $1.73 | 37% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 22.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-24L |
The STUSB4710 is a new family of USB power delivery controllers communicating over Type-C™ configuration channel pins (CC) to negotiate a given amount of power to be sourced to an inquiring consumer device.The STUSB4710 addresses provider/DFP devices such as notebooks, tablets and AC adapters....
Read More
|