🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
Standalone USB PD controller with integrated CC/CV for AC/DC applications
| Supply Voltage Min Volt | 4.1 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-16L |
The STUSB4761 addresses USB type-C and Power Delivery provider devices. Thanks to default parameters stored in an internal non-volatile-memory, the STUSB4761 implements up to 5 PDOs in order to negotiate autonomously a Power Delivery contract with a sink without any internal or external software...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.44 | 0% |
| 10-24 | $1.80 | 26% |
| 25-99 | $1.65 | 33% |
| 100-249 | $1.48 | 39% |
| 250-499 | $1.40 | 43% |
| 500 | $1.35 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.1 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-16L |
The STUSB4761 addresses USB type-C and Power Delivery provider devices. Thanks to default parameters stored in an internal non-volatile-memory, the STUSB4761 implements up to 5 PDOs in order to negotiate autonomously a Power Delivery contract with a sink without any internal or external software...
Read More
|