🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
USB charger detection interface
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 4.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | CSP P 0.4 mm |
The STUSBCD01B is a USB charger detection IC which can detect dedicated USB chargers, Host/Hub chargers or standard host ports connected to the USB DP/DM data lines.The device implements two different detection methods in order to be able to distinguish between a dedicated charger and a Host/Hub...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.22 | 14% |
10-24 | $2.13 | 25% |
25-99 | $1.96 | 31% |
100-249 | $1.71 | 40% |
250-499 | $1.61 | 43% |
500 | $1.40 | 50% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 4.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | CSP P 0.4 mm |
The STUSBCD01B is a USB charger detection IC which can detect dedicated USB chargers, Host/Hub chargers or standard host ports connected to the USB DP/DM data lines.The device implements two different detection methods in order to be able to distinguish between a dedicated charger and a Host/Hub...
Read More
|