🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

STUW81300TR

STUW81300TR

NRND

STUW81300T

Wide Band Microwave Frac-Integer-N Integrated Synthesizer

ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 36 6x6x1.0 mm

The STuW81300 includes a dual architecture frequency synthesizer (Fractional-N and Integer- N), four low phase noise VCOs with a fast automatic center frequency calibration providing a very wide frequency range, from 1.925 GHz to 16 GHz, with a single device.The STuW81300 optimizes size and cost of...
Read More

Key features
  • Output frequency range: 1.925 GHz to 16 GHz
    • RF out 1 (VCO, VCO÷2): 1.925-8.0 GHz
    • RF out 2 (VCO x 2): 7.7-16.0 GHz
  • Very low noise
    • Normalized phase noise floor: -227 dBc/Hz
    • VCO phase noise (6.0 GHz): -131 dBc/Hz @ 1 MHz offset
    • Noise floor (6.0 GHz): -158 dBc/Hz
    • Phase noise (12 GHz): -125 dBc/Hz
      @ 1 MHz offset
    • Noise floor (12 GHz): -154 dBc/Hz
  • Integrated VCOs with fast automatic center frequency calibration
  • External VCO option with 5 V charge pump
  • Fundamental VCO rejection at doubler output higher than 20 dB
  • Internally broadband matched RF outputs delivering +6 dBm @6 GHz and +4 dBm @12 GHz single-ended
  • Integrated low noise LDOs
  • Maximum phase detector frequency: 100 MHz
  • Exact frequency mode
  • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
  • Integrated reference crystal oscillator core
  • R/W SPI interface
  • Logic compatibility/tolerance 1.8 V/3.3 V
  • Supply voltage: 3.0 V to 5.4 V
  • Small size exposed pad VFQFPN36 package 6x6x1.0 mm
  • Process: BICMOS 0.25 µm SiGe
Out of Stock
Quantity $ per unit Savings
1-9$16.821%
10-24$14.6413%
25-50$12.8224%
Contact sales
Special Price $16.82 Regular Price $16.91
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 36 6x6x1.0 mm

The STuW81300 includes a dual architecture frequency synthesizer (Fractional-N and Integer- N), four low phase noise VCOs with a fast automatic center frequency calibration providing a very wide frequency range, from 1.925 GHz to 16 GHz, with a single device.The STuW81300 optimizes size and cost of...
Read More

Key features
  • Output frequency range: 1.925 GHz to 16 GHz
    • RF out 1 (VCO, VCO÷2): 1.925-8.0 GHz
    • RF out 2 (VCO x 2): 7.7-16.0 GHz
  • Very low noise
    • Normalized phase noise floor: -227 dBc/Hz
    • VCO phase noise (6.0 GHz): -131 dBc/Hz @ 1 MHz offset
    • Noise floor (6.0 GHz): -158 dBc/Hz
    • Phase noise (12 GHz): -125 dBc/Hz
      @ 1 MHz offset
    • Noise floor (12 GHz): -154 dBc/Hz
  • Integrated VCOs with fast automatic center frequency calibration
  • External VCO option with 5 V charge pump
  • Fundamental VCO rejection at doubler output higher than 20 dB
  • Internally broadband matched RF outputs delivering +6 dBm @6 GHz and +4 dBm @12 GHz single-ended
  • Integrated low noise LDOs
  • Maximum phase detector frequency: 100 MHz
  • Exact frequency mode
  • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
  • Integrated reference crystal oscillator core
  • R/W SPI interface
  • Logic compatibility/tolerance 1.8 V/3.3 V
  • Supply voltage: 3.0 V to 5.4 V
  • Small size exposed pad VFQFPN36 package 6x6x1.0 mm
  • Process: BICMOS 0.25 µm SiGe