STV0910ADB Active

Multi-standard advanced dual demodulator for satellite digital TV broadcast set-top boxes
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLFBGA168
Key features
  • Dual multi-standard demodulation for broadcast applications
    • DVBS2 QPSK, 8PSK, CCM, VCM
    • Legacy DVBS and DirecTV™ QPSK with SuperFEC™ for enhanced reception
    • Multi-tap equalizer for RF reflection removal
    • Wide range carrier frequency tracking loop for offset recovery
  • Advanced version for DVBS2 16APSK, 32APSK, low QPSK code rates and ACM
  • Dual multi-standard decoding
    • DVBS2 FEC and framing
    • Up to 270 Mbit/s channel bit rate
    • DVBS or DirecTV™ legacy
  • Interfaces
    • Dual data to MPEG decoder
    • DVB common interface compliant
    • I2C serial bus interface, including two private repeaters for tuners
    • JTAG interface for boundary scan
    • 2 DiSEqC 2.x 22-kHz interfaces
    • FSK interface
    • Flexible GPIOs and interrupts
    • Bit error rate monitoring and reporting
  • Technology
    • Multi supply: 1.1-V core, 2.5-V analog, 3.3-V digital interfaces
    • Fine-grained power management
    • LFBGA-168 12x12 mm2package, RoHS