STV0991FAH/TR

Active

Versatile imaging processor

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US5A991B1
ECCN EUNEC
Package Size10 x10 x 1.2
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTFBGA 10X10 201L
Key features
  • Self-contained, no external memory needed
  • Central system
    • ARM® Cortex-R4 CPU @500 MHz
    • 2 Mbytes of SRAM
    • 4 Mbytes of stacked Flash or 16 Mbyte external Flash with update via communication interfaces
    • emulated EEPROM
    • interrupt and DMA controllers
  • HDR on-the-fly image signal processing
    • 150 Mpixel/s effective throughput,up to 5 Mpixel and 22 bit front-end processing
    • global tone mapping
    • lens shading correction noise suppression, defective pixel repair, sharpening, adaptive color matrix, multiple scaling engines
    • image statistics engine for AEC/AWB
    • JPEG 8-bit/12-bit, 5/2.1 Mpixel @30 fps
    • H.264 baseline I,P, 2.1 Mpixel @30 fps
  • Video analytics accelerators
    • edge data extractor
    • optical flow generator
  • Lens distortion (for example fish-eye) correction
  • Graphics overlay
  • Code protection against hacking
  • Multi-camera synchronization support
  • Operation with quartz crystal or external clock
  • Interfaces
    • Serial (CSI-2) input
    • Parallel video input and output
    • RGMII/GMII, 2x SDIO, 2x SPI, 3x I2C, CAN, 6x LIN, multiple GPIOs with 4x ADC inputs
    • I2S in, I2S out, PDM for digital microphone
    • clock output for image sensor
  • ASIL-related features
  • Low power consumption
  • -40 °C to +105 °C operating temperature range (Ta)
  • AEC-Q100 grade 2 compliance