STV240N75F3 NRND

N-channel 75 V, 3 mOhm typ., 200 A STripFET F3 Power MOSFET in PowerSO-10 package
Quantity $ per Unit Savings
1 - 9$5.310%
10 - 99$4.5215%
100 - 500$3.6232%
Contact Sales
In stock:
$5.31
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NamePowerSO-10
Key features
  • Conduction losses reduced
  • Low profile, very low parasitic inductance