STVVGLNAT

STVVGLNAT

STVVGLNA

Active

General-purpose, variable-gain, low-noise, RF amplifier for broadcast receiver applications

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 16 3x3x0.85
Key features
  • 75-Ω single-ended input impedance
  • 75-Ω single-ended or 150-Ω differential output impedance
  • Dual differential or single-ended outputs
  • Single 3.3-V DC supply
  • Input frequency range 50 to 2150 MHz
  • Fully integrated RF AGC with power monitoring
  • Low external component count
  • Low power consumption (145 mW typical)
  • Temperature range -35 °C to 85 °C
  • Compatible with 5-V and 3.3-V I2C bus
  • I2C bus control (option)
  • Four selectable I2C addresses C8,CA,CC,CE
  • Applications
    • Satellite set-top boxes
    • SMATV RF accessories
    • LNBs
    • DVB-T active indoor antennas
  • Package
    • VFQFPN-16L 3x3x0.85 mm3with exposed pad down (EPD)
    • Environmentally friendly packaging, RoHS (2002/95/EC) compliant.