STW120NF10

Active

N-channel 100 V, 9 mOhm, 110 A STripFET II Power MOSFET in TO-247 package

Quantity $ per Unit Savings
1 - 9$4.700%
10 - 24$4.2310%
25 - 99$4.0115%
100 - 500$3.4726%
Contact Sales
In stock
$4.70
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-247
Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge