STW40N60M2-4

Active

N-channel 600 V, 78 mOhm typ., 34 A MDmesh M2 Power MOSFET in a TO247-4 package

Quantity $ per Unit Savings
1 - 9$7.490%
10 - 24$6.7610%
25 - 99$6.4514%
100 - 500$5.6125%
Contact Sales
In stock
$7.49
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO247-4
Key features
  • Excellent switching performance thanks to the extra driving source pin
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected