Active
Free
N-channel 950 V, 120 mOhm typ., 38 A MDmesh DK5 Power MOSFET in a TO-247 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These very high voltage N-channel Power MOSFETs are part of the MDmesh DK5 fast-recovery diode series. The MDmesh DK5 combines very low recovery charge (Qrr) and recovery time (trr) with an excellent improvement in RDS(on) * area and one of the most effective switching behaviors, ideal for half...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $16.34 | 2% |
| 10-99 | $10.03 | 37% |
| 100-500 | $8.00 | 50% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These very high voltage N-channel Power MOSFETs are part of the MDmesh DK5 fast-recovery diode series. The MDmesh DK5 combines very low recovery charge (Qrr) and recovery time (trr) with an excellent improvement in RDS(on) * area and one of the most effective switching behaviors, ideal for half...
Read More
|