Active

STW46NF30

Automotive-grade N-channel 300 V, 71 mOhm typ., 42 A STripFET II Power MOSFET in a TO-247 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-247

These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom...
Read More

Key features
  • AEC-Q101 qualified
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
  • 175 °C maximum junction temperature
In stock
Quantity $ per unit Savings
1-9$4.582%
10-99$2.5344%
100-500$2.0854%
Contact sales
$4.58
$4.49
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-247

These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom...
Read More

Key features
  • AEC-Q101 qualified
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
  • 175 °C maximum junction temperature