Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STW50N65DM2AG

Automotive-grade N-channel 650 V, 70 mOhm typ., 38 A MDmesh DM2 Power MOSFET in a TO-247 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-247

This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS...
Read More

Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$7.852%
10-99$4.1346%
100-500$3.8051%
Contact sales
$7.85
$7.69
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-247

This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS...
Read More

Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected