Active
N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge and time (Qrr, trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.68 | 2% |
| 10-99 | $6.97 | 39% |
| 100-500 | $5.93 | 48% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge and time (Qrr, trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS...
Read More
|