📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STW70N60M2-4

Active

N-channel 600 V, 0.031 Ohm typ., 68 A MDmesh M2 Power MOSFET in a TO247-4 package

Quantity $ per Unit Savings
1 - 500$10.090%
Contact Sales
Out of stock
$10.09
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO247-4

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Excellent switching performance thanks to the extra driving source pin
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected