Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

Free

STW75N60DM6

N-channel 600 V, 32 mOhm typ., 72 A MDmesh DM6 Power MOSFET in a TO-247 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

These high voltage N-channel Power MOSFETs are part of the MDmesh DM6 fast recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective...
Read More

Key features
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$10.882%
10-99$7.7727%
100-500$6.3041%
Contact sales
$10.88
$10.66
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

These high voltage N-channel Power MOSFETs are part of the MDmesh DM6 fast recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective...
Read More

Key features
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected