$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
N-channel 650 V, 33 mOhm typ., 75 A MDmesh DM6 Power MOSFET in a TO247-4 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO247-4 |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast‑recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $15.98 | 2% |
| 10-119 | $10.60 | 32% |
| 120-500 | $9.28 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO247-4 |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast‑recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|